Alternate Catalog No. : AL 1000 NMS
Catalog No. : AL1000NMS
Description: AL TIN 2HOLE NEMA STR LUG 1000
UPC: 783786693085
Aluminum Tin-Plated Two-Hole (Slotted 9/32 inch Radius) NEMA Lugs - straight lug, concentric 1000 kcmil AL-CU, installing dies 161, 292, 302, 319, 1 3/4. Length 9-1/2 inches, Pad 3-5/8 inch x 1-3/4 inch wide. Barrel Diameter 1-47/64 inch x Barrel Length 4-5/8 inch, Bore 4-7/16 inch. Oxide Inhibitor, Brown Cap. MS is for Milled Sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-9/16 inches |
|
Wire Size |
1000 kcmil |