text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 1000-48 TN

Catalog No. : AL1000-48TN

Description:  AL Comp 1Hole Lug 1000 TinPlate 1/2

UPC: 783786693177

Tin-Plated Aluminum Compression Lug for Aluminum and Copper Terminations, One-Hole NEMA Pad, 1000 KCMIL AL9CU, 954 kcmil, ACSR 795 (26/7) 954 (45/7), 1/2 inch Bolt hole. 7-15/16 inch Long. Pad 2-39/64 inch wide x 1-7/8 inch long x 39/64 inch thick, Barrel 4-5/8 inch long with Outside Diameter of 1-27/32 inch. Oxide Inhibitor, Brown Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Temperature Rating

90 C

Mounting

Bolt Size 1/2 in

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

7-15/16 inch long x 2-7/16 inch wide

Wire Size

1000 kcmil

Documents/Support Tools

SDS

Click here