Alternate Catalog No. : AL 1/0-48
Catalog No. : AL1/0-48
Description: ALUM 1HOLE NEMA LUG CONCENTRIC 1/0
UPC: 783786693214
Aluminum One-Hole NEMA Lugs, 1/0 Stranded AL-CU, Hole size 1/2 inch, installing dies TU, 52, BG, 243, 5/8. Length 3-1/8 inch, Pad 7/8 inch wide x 1-5/16 inch long x 15/64 inch thick Barrel Bore 1-5/16 inch long. Oxide Inhibitor, Yellow Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
Category |
Wire connectors |
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 3-1/8 inches |
Wire Size |
1/0 STR AWG |