Catalog No. : AKUL4-1-130-4N
Description: AKUL4-1-130-4N
UPC: 783786692651
Aluminum U-Bolt Terminals for Cable to Flat. 3 inch 4-Hole NEMA Pad. Cable Range 1300 kcmil. Hardware included (4) Aluminum U-Bolts (8) Aluminum 5/8 Lock Washers and (8) Aluminum 5/8-11 Nuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |