text.skipToContent text.skipToNavigation

n° de catalogue : AHW7VOB9024

Description:  AL ACC. 7IN VO BARRIER 90D24R

UPC: 626490524750

Made or assembled in Canada.

Aluminum H-style 7 inches side rail height vertical outside bend barrier strip 90 degree 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/outils d'aide

Dessin de vente

Cliquez ici