text.skipToContent text.skipToNavigation

Catalog No. : AHW7VIB3048

Description:  AL ACC. 7IN VI BARRIER 30D48R

UPC: 626490524231

Made or assembled in Canada.

Aluminum H-style 7 inches side rail height vertical inside bend barrier strip 30 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here