text.skipToContent text.skipToNavigation

Catalog No. : AHW7SSPH

Description:  AL ACC. 7IN SPLICE PLATE

UPC: 626490995994

Made or assembled in Canada.

Aluminum 7 inches side rail height snap-in splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches