Catalog No. : AHW736SFCVO6024
Description: AL COV 7IN 36W SOL FLAN. VO 60D24R
UPC: 626490526891
Made or assembled in Canada.
Aluminum H-style solid flanged cover 7 inches side rail height 36 inches width vertical outside bend 60 degree 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |