text.skipToContent text.skipToNavigation

Catalog No. : AHW724VFCCS12

Description:  AL 7IN VENT FL CABLE SUPPORT COVER

UPC: 753554109032

Made or assembled in Canada.

Aluminum Cable Tray Accessory, 24 Inch Wide, Ventilated Flange Cable Support Cover, 12 Inch Radius For 7 Inch Side Rail
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Cover width

24 inch

Suitable for cable ladder

Y

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here