text.skipToContent text.skipToNavigation

Catalog No. : AHW724SFCVO6012

Description:  AL COV 7IN 24W SOL FLAN. VO 60D12R

UPC: 626490526228

Made or assembled in Canada.

Aluminum H-style solid flanged cover 7 inches side rail height 24 inches width vertical outside bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here