text.skipToContent text.skipToNavigation

Catalog No. : AHW712SFCCS12

Description:  AL COV 7IN 12W SOL FLANGED SUPP 12R

UPC: 753554095311

Made or assembled in Canada.

Aluminum Cable Tray Accessory, 12 Inch Wide, Solid Flange Cable Support Cover, 12 Inch Radius For 7 Inch Side Rail
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here