text.skipToContent text.skipToNavigation

Catalog No. : AHW6VTSSP

Description:  AL 6IN VTD/VTU H STYLE SSP

UPC: 785055967811

Made or assembled in Canada.

Aluminum 6 inches side rail height vertical tee up/down splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Material

Aluminium