text.skipToContent text.skipToNavigation

Catalog No. : AHW642PVCVO9024

Description:  AL COV 6IN 42W SOL FLAN. VO 90D24R

UPC: 753554114050

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 Degree Angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 in