text.skipToContent text.skipToNavigation

Catalog No. : AHW630VFCVO9048

Description:  AL COV 6IN 30W VFC VO 90D48R

UPC: 753554110717

Made or assembled in Canada.

Aluminum H-style ventilated flanged cover 6 inches side rail height 30 inches width vertical outside bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here