text.skipToContent text.skipToNavigation

n° de catalogue : AHW612VFCVO3012

Description:  AL COV 6IN 12W VEN FLAN. VO 30D12R

UPC: 622538121134

Made or assembled in Canada.

Aluminum H-style ventilated flanged cover 6 inches side rail height 12 inches width vertical outside bend 30 degree 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici