text.skipToContent text.skipToNavigation

Catalog No. : AHW606PFCVO9036

Description:  AL PKD FLNG CVR VO 6X06 90DEG36

UPC: 753554113596

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches