text.skipToContent text.skipToNavigation

Catalog No. : AHW5VOB6036

Description:  5IN D OUTSIDE VERT. BARRIER STRIP

UPC: 626490518056

Made or assembled in Canada.

Aluminum H-style 5 inches side rail height vertical outside barrier strip 60 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here