text.skipToContent text.skipToNavigation

Catalog No. : AHW530PFCVO9024

Description:  AL COV 5IN 30W PEAK FLG VO 90D 24R

UPC: 753554099432

Made or assembled in Canada.

Aluminum H-style peaked flanged cover 5 inches side rail height 30 inches width vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Cover width

30 inch

Suitable for cable ladder

Y

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here