text.skipToContent text.skipToNavigation

Catalog No. : AHW4VOB3024

Description:  4IN D OUTSIDE VERT. BARRIER STRIP

UPC: 626490512771

Made or assembled in Canada.

Aluminum H-style 4 inches side rail height vertical outside barrier strip 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here