text.skipToContent text.skipToNavigation

Catalog No. : AHW4VIB9024H

Description:  AL ACC. 4IN VI BARRIER 90D24R

UPC: 626490512702

Made or assembled in Canada.

Aluminum H-style 4 inches side rail height vertical inside barrier strip 90 degree 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here