text.skipToContent text.skipToNavigation

Catalog No. : AHW42VFCHT24

Description:  AL COV 42W VEN FLANGED HT 24R

UPC: 626490990319

Made or assembled in Canada.

Aluminum H-style ventilated flanged cover 42 inches width horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here