text.skipToContent text.skipToNavigation

Catalog No. : AHW42SFCHB6024

Description:  AL COV 42W SOL FLANGED HB 60D 24R

UPC: 785055964933

Made or assembled in Canada.

Aluminum H-style solid flanged cover 42 inches width horizontal bend 60 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here