text.skipToContent text.skipToNavigation

Catalog No. : AHW42PVCHB9024

Description:  AL COV 42W PEAK V HB 90D 24R

UPC: 753554114043

Made or assembled in Canada.

Ridged lid, vented, rimmed, aluminum, H-beam. Width 42 inches. Horizontal elbow, 90 degree angle, nominal radius 24 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in