text.skipToContent text.skipToNavigation

Catalog No. : AHW42PVCHB4524

Description:  AH PVC 45 DEG HB R24 X W42

UPC: 787321170857

Ridged lid, vented, rimmed, aluminum, H-beam. Width 42 inches. Horizontal elbow, 45 degree angle, nominal radius 24 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in