text.skipToContent text.skipToNavigation

Catalog No. : AHW4236VFCHSR

Description:  AL COV 42X36W VEN FLANGED SR

UPC: 785055963257

Made or assembled in Canada.

Aluminum H-style 42 inches side rail height 36 inches width ventilated flanged cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

42 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here