text.skipToContent text.skipToNavigation

Catalog No. : AHW4224VFCHSR

Description:  AL COV 42X24W VEN FLANGED SR

UPC: 626490996458

Made or assembled in Canada.

Aluminum H-style 42 inches side rail height 24 inches width venitlated cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

42 Inches

Documents/Support Tools

Sales Drawing

Click here