text.skipToContent text.skipToNavigation

Catalog No. : AHW4224SFCRT24

Description:  AL COV 42X24W SOL FLANGED RT 24R

UPC: 785055964940

Made or assembled in Canada.

Aluminum H-style solid flanged cover 42 inches side rail height 24 inches width horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

42 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here