text.skipToContent text.skipToNavigation

Catalog No. : AHW418SFCVTD36

Description:  AL COV 4IN 18W SOL FL VTD 36R

UPC: 753554110113

Made or assembled in Canada.

Aluminum H-style solid flanged cover 4 inches side rail height 18 inches width vertical tee down 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here