text.skipToContent text.skipToNavigation

Catalog No. : AHW406VFCVO3012

Description:  AL COV 4IN 6W V VO 30D 12R

UPC: 753554114951

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

4 Inches