text.skipToContent text.skipToNavigation

Catalog No. : AHW36VFCVI9036

Description:  AL COV 36W VEN FLANGED VI 13.5

UPC: 626490961920

Made or assembled in Canada.

Aluminum H-style ventilated flanged cover 36 inches width vertical insie bend 90 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here