text.skipToContent text.skipToNavigation

Catalog No. : AHW36VFCHT36

Description:  AL COV 36W VEN FLANGED HT 36R

UPC: 626490984707

Made or assembled in Canada.

Aluminum H-style 36 inches width ventilated flanged cover horizontal tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here