text.skipToContent text.skipToNavigation

Catalog No. : AHW36SNCHT48

Description:  AL COV 36W SOL NON-FLANGED HT 48R

UPC: 626490511187

Made or assembled in Canada.

Aluminum H-style 36 inches width solid non-flanged cover horizontal tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in