text.skipToContent text.skipToNavigation

Catalog No. : AHW3606SNCRT36

Description:  AL COV 36X06W NON FLANGED RT 36R

UPC: 753554114326

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

36 Inches