text.skipToContent text.skipToNavigation

Catalog No. : AHW30SFCVI4536

Description:  AL COV 30W SOL FL VI 45D36R

UPC: 753554114364

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in