text.skipToContent text.skipToNavigation

Catalog No. : AHW30PVCVI9036

Description:  AL COV 30W PEAK VENT VI 90D 36R

UPC: 785055964407

Made or assembled in Canada.

Aluminum H-style peaked ventilated flanged cover 30 inches width vertical inside 90 degrees 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here