text.skipToContent text.skipToNavigation

Catalog No. : AHW30PFCHB9048

Description:  AL COV 30W PEAK HB 90D48R

UPC: 753554109629

Made or assembled in Canada.

Aluminum H-style peaked flanged cover 30 inches width horizontal bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Documents/Support Tools

Sales Drawing

Click here