text.skipToContent text.skipToNavigation

Catalog No. : AHW3012SFCHLR

Description:  ALU COV 30 TO 12W HOR LEFT RED

UPC: 785055994114

Made or assembled in Canada.

Aluminum H-style 30 inches side rail height 12 inches width solid flanged cover horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here