text.skipToContent text.skipToNavigation

Catalog No. : AHW24SNCHB3012

Description:  24IN WIDE H30 SLD. CVR 12IN RAD

UPC: 626490507258

Made or assembled in Canada.

Aluminum H-style solid non-flanged cover 24 inches width horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here