text.skipToContent text.skipToNavigation

Catalog No. : AHW24PFCHT24

Description:  AL COV 24W PEAK FLANGED HT 24R

UPC: 626490975613

Made or assembled in Canada.

Aluminum H-style 24 inches width peaked flanged cover horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here