text.skipToContent text.skipToNavigation

Catalog No. : AHW2436SFCEX24

Description:  AL COV 24X36W SOL FLANGED EX 24R

UPC: 753554099388

Made or assembled in Canada.

Aluminum H-style 24 inches side rail height 36 inches width solid flanged cover horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

12 Inches

Documents/Support Tools

Sales Drawing

Click here