text.skipToContent text.skipToNavigation

Catalog No. : AHW2406VFCHLR

Description:  AL COV 24X6W VEN FLANGED LR

UPC: 622538104519

Made or assembled in Canada.

Aluminum H-style 24 inches side rail height 6 inches width ventilated flanged cover horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here