text.skipToContent text.skipToNavigation

Catalog No. : AHW18VNCVI9024

Description:  AL COV 18W VENT NF VI 90D 24R

UPC: 753554087804

Made or assembled in Canada.

Aluminum H-style ventilated non-flanged cover 18 inches width vertical inside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

18 inch

Material

Aluminium

Colour

None