text.skipToContent text.skipToNavigation

Catalog No. : AHW18SFCHB9036

Description:  AL COV 18W SOL FLANGED HB 90D36R

UPC: 626490505070

Made or assembled in Canada.

Aluminum H-style solid flanged cover 18 inches width horizontal bend 90 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here