text.skipToContent text.skipToNavigation

Catalog No. : AHW1809SFCHRR

Description:  AL COV 18-9W SOL FLG HRR

UPC: 753554070141

Made or assembled in Canada.

Aluminum H-style 18 inches side rail height 9 inches width solid flanged cover horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here