text.skipToContent text.skipToNavigation

Catalog No. : AHW12SFCVI3036

Description:  AL COV 12W SOL FLANGED VI 30D36R

UPC: 785055642589

Made or assembled in Canada.

Aluminum H-style solid flanged cover 12 inches width vertical inside bend 30 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here