text.skipToContent text.skipToNavigation

Catalog No. : AHW12SFCHX36

Description:  AL COV 12W SOL FL HX 36R

UPC: 753554114357

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in