text.skipToContent text.skipToNavigation

Catalog No. : AHW1224VFCEX12

Description:  AL COV 12 TO 24W VENT EXP CROSS 12R

UPC: 785055991519

Made or assembled in Canada.

Aluminum H-style 12 inches side rail height 24 inches width ventilated flanged cover horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

12 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here