text.skipToContent text.skipToNavigation

Catalog No. : AHW1224SFCEX24

Description:  ALUM COVER 12TO24W SOLID EXP CROSS

UPC: 785055640684

Made or assembled in Canada.

Aluminum H-style 12 inches side rail height 24 inches width solid flanged cover horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

12 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Cover width

36 inch

Suitable for cable ladder

Y

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here