text.skipToContent text.skipToNavigation

Catalog No. : AHW1218SNCET24

Description:  AL.EXPAN.TEE COVER, 24 RAD

UPC: 753554112285

Made or assembled in Canada.

Solid lid without rims, in aluminum, H-beam. Side rail height 12 inches, width 18 inches. Horizontal expansion tee. Radius 24 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Application

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

12 Inches

Documents/Support Tools

Sales Drawing

Click here