text.skipToContent text.skipToNavigation

Catalog No. : AHW1206SNCRT24

Description:  AL 12-06IN RED COVER TEE 24R

UPC: 753554111356

Aluminum H-style 12 inches side rail height 6 inches width solid non-flanged cover horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

12 Inches

Documents/Support Tools

Sales Drawing

Click here